74916-2-001-114
Base Product: GALV-STEEL-PIPE
Custom MOSAIC® Antenna Pipe, 2-7/8 in OD x 114 in
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2895.600 mm | 114 in |
Pipe Length | 2895.600 mm | 114 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 27.5 kg | 60.627 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2895.600 mm | 114 in |
Pipe Length | 2895.600 mm | 114 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 27.5 kg | 60.627 lb |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse