860669616-1035
Base Product: HOISTING-GRIP-ANCHORS
Monopole Hoisting Grip Anchor, for Monopoles 10"-35" OD
Features and Benefits
Engineered attachment anchor point solution for 10" to 35" diameter monopoles to accommodate and support cable via the wire mesh grip.
-MAXIMUM LOAD PER EYEBOLT = 1000 LBS
-MAXIMUM LOAD PER MOUNT = 3000 LBS
-REVIEWED FOR USE WITH A MINIMUM POLE DIAMETER OF 10" WITH WALL THICKNESS
OF 3/16" AND A YIELD STRENGTH OF 36 KSI. FOR USE ON THINNER MATERIAL REQUIRES
ADDITIONAL ENGINEERING REVIEW
Supports all cables types anchored with a hoisting grip including Hybrid cable.
860669616-1035-T Mounting Kit for Top of Monopole ordered separately
-Competent person to make determination of usage on the structure
-MAXIMUM LOAD PER EYEBOLT = 1000 LBS
-MAXIMUM LOAD PER MOUNT = 3000 LBS
-REVIEWED FOR USE WITH A MINIMUM POLE DIAMETER OF 10" WITH WALL THICKNESS
OF 3/16" AND A YIELD STRENGTH OF 36 KSI. FOR USE ON THINNER MATERIAL REQUIRES
ADDITIONAL ENGINEERING REVIEW
Supports all cables types anchored with a hoisting grip including Hybrid cable.
860669616-1035-T Mounting Kit for Top of Monopole ordered separately
-Competent person to make determination of usage on the structure
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Round member |
Dimensions
Height | 101.600 mm | 4 in |
Mounting Diameter, maximum | 889.000 mm | 35 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 22.45 kg | 49.494 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Round member |
Dimensions
Height | 101.600 mm | 4 in |
Mounting Diameter, maximum | 889.000 mm | 35 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Threaded rod |
Packaging quantity | 1 |
Weight, net | 22.45 kg | 49.494 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse