860669616-1035-T
Base Product: HOISTING-GRIP-ANCHORS
TOP MOUNT KIT for MONOPOLE HOISTING GRIP ANCHOR,10"-35" - 860669616-1035 Grip Anchor Ring Mount ordered separately
Features and Benefits
Top of Monopole Mount Kit for 860669616-1035 Engineered attachment anchor point solution. Designed for 10" to 35" diameter monopoles to accommodate and support cable via the wire mesh grip. Capacity of up to 1000 pounds per attachment eye.
Supports all cables types anchored with a hoisting grip including Hybrid cable.
860669616-1035 Grip Anchor Ring Mount ordered separately
-Competent person to make determination of usage on the structure.
Supports all cables types anchored with a hoisting grip including Hybrid cable.
860669616-1035 Grip Anchor Ring Mount ordered separately
-Competent person to make determination of usage on the structure.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Ring mount |
Dimensions
Height | 279.400 mm | 11 in |
Mounting Diameter, maximum | 889.000 mm | 35 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchor kit (1) | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 9.5 kg | 20.944 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Hoisting Grip Anchor |
Warranty | One year |
General Specifications
Cable Runs, quantity | 3 |
Mounting | Ring mount |
Dimensions
Height | 279.400 mm | 11 in |
Mounting Diameter, maximum | 889.000 mm | 35 in |
Mounting Diameter, minimum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchor kit (1) | Mounting hardware |
Packaging quantity | 1 |
Weight, net | 9.5 kg | 20.944 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse