WT-MSM35-B
Mid-span Mount for 3-1/2 in OD mounting pipe, plain end pipe not included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Pod Leg |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 304.8 mm | 12 in |
Length | 355.6 mm | 14 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 22.816 kg | 50.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Pod Leg |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 304.8 mm | 12 in |
Length | 355.6 mm | 14 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 22.816 kg | 50.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse