Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-K-SERIES

Base Product

MC-K Series Monopole T-Frame/T-Arm Kits
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
Configure and display product variants of MC-K-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-FM3-24-278 MC-FM3-24-278
Monopole Co-location 24" Stand-off Mount kit, 12 in to 50 in OD, includes 2-7/8" OD x 96" pipe
Monopole | 304.8–1270 mm (12–50 in) OD 279.400 mm | 11 in Stand-off mount 0.000 m | 0 ft 1270 mm | 50 in 304.8 mm | 12 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MC-FM4-24-278 MC-FM4-24-278
4-sector Monopole 24" Stand-off Mount kit, 10 in to 30 in OD, includes (4) 2-7/8" OD x 96" pipe
Monopole | 254–762 mm (10–30 in) OD Stand-off mount 0.000 m | 0 ft 762.000 mm | 30 in 254.000 mm | 10 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MC-K10M-12-72 MC-K10M-12-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K10M-12-96 MC-K10M-12-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MC-K10M-6-72 MC-K10M-6-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K10M-6-96 MC-K10M-6-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MC-K10M-9-72 MC-K10M-9-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K10M-9-96 MC-K10M-9-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
Features and Benefits
MC-K Series T-Frame/T-Arm Mounts – Light Duty Single T-Arm Kits for Monopoles 12” OD to 50” OD with face width options ranging from 6.5 ft to 14.5 ft. These kits are offered with and without antenna pipes.

MC-KD Series T-Frame/T-Arm Mounts - Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability. These kits are designed with sturdy 3-1/2” OD Face Pipes and 2-7/8” OD Antenna Pipes for maximum loading capabilities.

Product Classification

Product Type Monopole T-frame kit

Product Classification

Product Type Monopole T-frame kit

Product Specification

Product Specification