Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-K-SERIES

Base Product

MC-K Series Monopole T-Frame/T-Arm Kits
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
Configure and display product variants of MC-K-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-K10M-B MC-K10M-B
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 10 ft 6 in face, pipe ordered separately
Monopole | 304.8–1270 mm (12–50 in) OD 3200.4 mm | 126 in Monopole T-frame kit 3.2 m | 10.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in
MC-K12M-12-72 MC-K12M-12-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K12M-12-96 MC-K12M-12-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MC-K12M-6-72 MC-K12M-6-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K12M-6-96 MC-K12M-6-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MC-K12M-9-72 MC-K12M-9-72
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 1828.8 mm | 72 in
MC-K12M-9-96 MC-K12M-9-96
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, includes pipe
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MC-K12M-B MC-K12M-B
Monopole Co-location T-Frame kit, 12 in to 50 in OD, 12 ft 6 in face, pipe ordered separately
Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.960 mm | 2.4 in
Features and Benefits
MC-K Series T-Frame/T-Arm Mounts – Light Duty Single T-Arm Kits for Monopoles 12” OD to 50” OD with face width options ranging from 6.5 ft to 14.5 ft. These kits are offered with and without antenna pipes.

MC-KD Series T-Frame/T-Arm Mounts - Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability. These kits are designed with sturdy 3-1/2” OD Face Pipes and 2-7/8” OD Antenna Pipes for maximum loading capabilities.

Product Classification

Product Type Monopole T-frame kit

Product Classification

Product Type Monopole T-frame kit

Product Specification

Product Specification