Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ATLAS

Base Product

Atlas High Capacity Monopole Platforms
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
Configure and display product variants of ATLAS by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-PM12M-15C-WLL MC-PM12M-15C-WLL
ATLAS 12 ft Monopole Platform with (15) 2.88" OD x 120" Antenna Pipes. Includes Top Rail Kit.
73.025 mm | 2.875 in Monopole | 304.8–1270 mm (12–50 in) OD 3810.000 mm | 150 in ATLAS Monopole platform kit 3.810 m | 12.5 ft 1143.000 mm | 45 in 304.8 mm | 12 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MC-PM12M-12C-H10 MC-PM12M-12C-H10
ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 120" Antenna Pipes. Includes Top Rail Kit.
73.025 mm | 2.875 in Monopole | 304.8–1270 mm (12–50 in) OD 3810.000 mm | 150 in ATLAS Monopole platform kit 3.810 m | 12.5 ft 1143.000 mm | 45 in 304.8 mm | 12 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MC-PM12M-12C-96 MC-PM12M-12C-96
ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 96" Antenna Pipes. Includes Top Rail Kit.
73.025 mm | 2.875 in Monopole | 304.8–1270 mm (12–50 in) OD 3810.000 mm | 150 in ATLAS Monopole platform kit 45.720 m | 150 ft 73.025 mm | 2.875 in 2438.400 mm | 96 in
MC-PM12M-12C-126 MC-PM12M-12C-126
ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 126" Antenna Pipes. Includes Top Rail Kit.
73.025 mm | 2.875 in Monopole | 304.8–1270 mm (12–50 in) OD 3810.000 mm | 150 in ATLAS Monopole platform kit 3.810 m | 12.5 ft 73.025 mm | 2.875 in 3200.400 mm | 126 in
MC-PM10M4-B MC-PM10M4-B
Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 10 ft 6 in face. Top rail & antenna pipe/mounts ordered separately.
73.025 mm | 2.875 in 3200.400 mm | 126 in ATLAS Monopole platform kit 3.200 m | 10.5 ft 1143.000 mm | 45 in 381.000 mm | 15 in
MC-PM10M4-16-96 MC-PM10M4-16-96
Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 10 ft 6 in face & (16) 2-7/8 in OD x 96 in antenna pipes. Top rail ordered separately.
73.025 mm | 2.875 in ATLAS Monopole platform kit 3.200 m | 10.5 ft 1143.000 mm | 45 in 381.000 mm | 15 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MC-PM10M4-16-126 MC-PM10M4-16-126
Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 10 ft 6 in face & (16) 2-7/8 in OD x 126 in antenna pipes. Top rail ordered separately.
73.025 mm | 2.875 in ATLAS Monopole platform kit 3.200 m | 10.5 ft 1143.000 mm | 45 in 381.000 mm | 15 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
MC-PM10M4-16-120 MC-PM10M4-16-120
Atlas 4-Sector Monopole Platform Base kit, 15 in to 45 in OD, 2-7/8 in OD x 10 ft 6 in face & (16) 2-7/8 in OD x 120 in antenna pipes. Top rail ordered separately.
73.025 mm | 2.875 in ATLAS Monopole platform kit 3.200 m | 10.5 ft 1143.000 mm | 45 in 381.000 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
Features and Benefits
The innovative ATLAS Monopole Platform provides high-load performance, Lower EPA, and reduced weight – all with a SINGLE-POINT tower connection.
  • TIA5053 compliant: Designed and analyzed for 180 mph wind loads and rated up to M2200R(1700)4-[6]
  • Lighter weight platform: High- strength structural tubing (HSS) minimizes weight and complexity
  • Easily analyzed: Simplified single beam stand-off design; RISA analysis and technical documentation provided
  • Available in 3-Sector and 4-Sector Solutions

Product Classification

Product Type Monopole platform kit
Product Series ATLAS

Ordering Tree

Click on image to enlarge.

Product Classification

Product Type Monopole platform kit
Product Series ATLAS
Click on image to enlarge.

Product Specification

Product Specification