MC-PK8-B
Base Product: MC-PK-SERIES
Low-Profile Co-location Platform Base Face Kit, 8 ft face, 15 in to 38 in OD, No Pipes or Support Rail
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 381–965 mm (15–38 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.4 mm | 96 in |
Length | 914.4 mm | 36 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 965.2 mm | 38 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 962.66 mm |
Mounting Circumference, minimum | 378.46 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 12 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.421 m² | 15.3 ft² |
EPA without ice | 1.533 m² | 16.5 ft² |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 360.107 kg | 793.9 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 381–965 mm (15–38 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.4 mm | 96 in |
Length | 914.4 mm | 36 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 965.2 mm | 38 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 962.66 mm |
Mounting Circumference, minimum | 378.46 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 12 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.421 m² | 15.3 ft² |
EPA without ice | 1.533 m² | 16.5 ft² |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 360.107 kg | 793.9 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse