E14F06P31
Ultra Compact Quad Diplexer, 3700–3800/3900–4100 MHz, DC Block, with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG blocking on all ports
- New Combining Solution to introduce 5G, 3.5GHz band
- Compact form factor with reduced size and weight
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 92 mm | 3.622 in |
Width | 220 mm | 8.661 in |
Depth | 121 mm | 4.764 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 3700-3800 | PORT 2 3900-4100 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 3700–3800 | 3900–4100 |
Insertion Loss, typical, dB | 0.40 | 0.40 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.45 L |
Weight, net | 4.8 kg | 10.582 lb |
Weight, without mounting hardware | 4.5 kg | 9.921 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 92 mm | 3.622 in |
Width | 220 mm | 8.661 in |
Depth | 121 mm | 4.764 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 3700-3800 | PORT 2 3900-4100 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 3700–3800 | 3900–4100 |
Insertion Loss, typical, dB | 0.40 | 0.40 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 35 | 35 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
3rd Order PIM, maximum, dBc | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.45 L |
Weight, net | 4.8 kg | 10.582 lb |
Weight, without mounting hardware | 4.5 kg | 9.921 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse