E14F06P51
Quad Diplexer 617-698/703-960 MHz, 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Designed for network modernization application, introduction of LTE 4x4 MIMO
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 182 mm | 7.165 in |
Width | 349 mm | 13.740 in |
Depth | 128 mm | 5.039 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | EDD 800 | LMR 750 | LMR 800 | LMR 900 | USA 600 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 617-698 | Port 703-960 |
License Band | USA 600, Band Pass | APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass EDD 800, Band Pass LMR 750, Band Pass LMR 800, Band Pass LMR 900, Band Pass USA 700, Band Pass USA 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–698 | 703–960 |
Insertion Loss, typical, dB | 0.30 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 43 | 43 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 1,200 | 1,200 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 8.1 L |
Weight, net | 9.1 kg | 20.062 lb |
Weight, without mounting hardware | 8.5 kg | 18.739 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting Pipe Hardware | Band clamps |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 182 mm | 7.165 in |
Width | 349 mm | 13.740 in |
Depth | 128 mm | 5.039 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | EDD 800 | LMR 750 | LMR 800 | LMR 900 | USA 600 | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 617-698 | Port 703-960 |
License Band | USA 600, Band Pass | APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass; USA 700, Band Pass; USA 750, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–698 | 703–960 |
Insertion Loss, typical, dB | 0.30 | 0.20 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 43 | 43 |
Input Power, RMS, maximum, W | 250 | 250 |
Input Power, PEP, maximum, W | 1,200 | 1,200 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 8.1 L |
Weight, net | 9.1 kg | 20.062 lb |
Weight, without mounting hardware | 8.5 kg | 18.739 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse