E14F06P70
Ultra Compact Quad Diplexer, 2550–2570/2670–2690 MHz, DC Block, with 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- dc/AISG blocking on all ports
- Compact form factor with reduced size and weight
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 131 mm | 5.157 in |
Width | 68 mm | 2.677 in |
Depth | 236 mm | 9.291 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 2550-2570 | PORT 2 2670-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2550–2570 | 2670–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 45 | 45 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.1 L |
Weight, net | 3.6 kg | 7.937 lb |
Weight, without mounting hardware | 3.4 kg | 7.496 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 131 mm | 5.157 in |
Width | 68 mm | 2.677 in |
Depth | 236 mm | 9.291 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | PORT 1 2550-2570 | PORT 2 2670-2690 |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2550–2570 | 2670–2690 |
Insertion Loss, typical, dB | 0.15 | 0.15 |
Return Loss, typical, dB | 20 | 20 |
Isolation, typical, dB | 45 | 45 |
Input Power, RMS, maximum, W | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 2.1 L |
Weight, net | 3.6 kg | 7.937 lb |
Weight, without mounting hardware | 3.4 kg | 7.496 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse