CS2FX-2A2NB-BAAA | Lighted Sign Concealment for Small Cell and WIFI
Lighted sign with custom logos that accomodates small cell equipment
Features and Benefits
Concealment Solution hidden in plain sight
• Compact Enclosure
• Housing for Small Cell Antennas and Radios
• Housing for WIFI and Smart Devices
• Customised enclosure colour with customer’s logo
• Customisable for corporate customer installations
• RF transparent and translucent panels
• Integrated lighting
• Integrated power and connectivity
• Ideal for pedestrian and shopping areas
• Manual or Photocell activated illumination
• Thermostat controlled cooling
• Compact Enclosure
• Housing for Small Cell Antennas and Radios
• Housing for WIFI and Smart Devices
• Customised enclosure colour with customer’s logo
• Customisable for corporate customer installations
• RF transparent and translucent panels
• Integrated lighting
• Integrated power and connectivity
• Ideal for pedestrian and shopping areas
• Manual or Photocell activated illumination
• Thermostat controlled cooling
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | Panel Antenna |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black |
Compatible Smart Devices | Digital Signage | Security Lighting | WIFI |
Cooling | Fan Cooling | Passive Cooling |
Mounting | Pole | Wall | Wall bracket |
Radio Compatibility, Ericsson | 220x | 440x | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AAHA | AHFB | AHIA | AZRB | Airscale micro | Power Distribution |
Radios Included | None |
Dimensions
Height | 800.100 mm | 31.5 in |
Width | 254.000 mm | 10 in |
Depth | 800.100 mm | 31.5 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Voltage | 120 Vac | 240 Vac |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.163 m³ | 5.74 ft³ |
Product Classification
Portfolio | CommScope® |
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | Panel Antenna |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Black |
Compatible Smart Devices | Digital Signage | Security Lighting | WIFI |
Cooling | Fan Cooling | Passive Cooling |
Mounting | Pole | Wall | Wall bracket |
Radio Compatibility, Ericsson | 220x | 440x | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AAHA | AHFB | AHIA | AZRB | Airscale micro | Power Distribution |
Radios Included | None |
Dimensions
Height | 800.100 mm | 31.5 in |
Width | 254.000 mm | 10 in |
Depth | 800.100 mm | 31.5 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Voltage | 120 Vac | 240 Vac |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Plastic | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.163 m³ | 5.74 ft³ |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse