SSC-760236114E5 | Radio Enclosure Pico for Ericsson Radios
Middle of Pole Pico Concealment Enclosure for 4455, 4435, and 220x/440x radios
Configure Product Variants
Product Variants
Configure and display product variants of SSC-760236114E5 | Radio Enclosure Pico for Ericsson Radios by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Radio Compatibility | Equipment Type | Enclosure Color | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
Accomodates (1) 4435, and (1) 4455 with the separately ordered "860665179-AMK-003" kit
- Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | (1) 4455 and up to (2) 220x/440x | 220x | 440x | 4435 | 4455 |
Radios Included | None |
Dimensions
Height | 1016 mm | 40 in |
Width | 401.32 mm | 15.8 in |
Depth | 304.8 mm | 12 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.125 m³ | 4.4 ft³ |
Weight (loaded) | 36.287 kg | 80 lb |
Weight (unloaded) | 18.144 kg | 40 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Black Green (RAL 6012) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) | White (RAL 9010) |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | (1) 4455 and up to (2) 220x/440x | 220x | 440x | 4435 | 4455 |
Radios Included | None |
Dimensions
Height | 1016 mm | 40 in |
Width | 401.32 mm | 15.8 in |
Depth | 304.8 mm | 12 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.125 m³ | 4.4 ft³ |
Weight (loaded) | 36.287 kg | 80 lb |
Weight (unloaded) | 18.144 kg | 40 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse