SSC-760252485 | High Capacity Radio Enclosure - HCRE, Configurable
Middle of Pole Concealment Enclosure that is configurable for small cell equipment. Ideal for Multi Tenant
Features and Benefits
Customer configurable enclosure to support radio equipment.
Up to 2 Optional Fan Kits available.
Please reach out to your ANDREW representative for custom configurations and additional equipment compatibility.
Includes mounting hardware to be attached to wood poles via through bolt or metal poles up 10.75" OD.
Up to 2 Optional Fan Kits available.
Please reach out to your ANDREW representative for custom configurations and additional equipment compatibility.
Includes mounting hardware to be attached to wood poles via through bolt or metal poles up 10.75" OD.
- Intended to be used with remote radio heads on standard street lighting and wood pole structures where low-visual impact is desired
- Enables attractive concealment and securing of all site equipment on standard street lighting structures
- Highly-flexible configuration can house diplexers, AC load center, and/or fiber demarcation
Specifications
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Access | Double door |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Smart Devices | Environmental Monitoring | WIFI |
Cooling | Passive Cooling |
Doors, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Unloaded |
Mounting | Back to Back | Direct attach | Pole | Rack | Wall |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6302 | ABB CC1600 | APAF | CCI PSU-1200W-48-N | DELTA 1.0 | DELTA 2.0 | DELTA 3.0 | FPAE | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4478 | 8843 | 8863 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AAHA | AHBCA | AHBCC | AHCA | AHFB | AHFIA | AHFIB | AHFIC | AHIA | AHIB | AHLBA | AHLBBA | AWHHF | AWHQN | AZRB | Airscale micro |
Radio Compatibility Samsung | RF4402D-D1A | RF4437D | RF4439D | RF4440D | RF4442D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT8808-77A |
Radios Included | None |
Dimensions
Height | 1778.000 mm | 70 in |
Width | 609.600 mm | 24 in |
Depth | 609.600 mm | 24 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.661 m³ | 23.34 ft³ |
Product Classification
Product Type | Mid pole |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Access | Double door |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Umbra Grey (RAL 7022) |
Compatible Smart Devices | Environmental Monitoring | WIFI |
Cooling | Passive Cooling |
Doors, quantity | 2 |
Front Door Type | Single hinged |
Growth Configuration | Unloaded |
Mounting | Back to Back | Direct attach | Pole | Rack | Wall |
Mounting Options | Concrete poles | Fluted poles | Metal poles | Non-tapered poles | Tapered poles | Wood poles |
Power Supply Compatibility | 6302 | ABB CC1600 | APAF | CCI PSU-1200W-48-N | DELTA 1.0 | DELTA 2.0 | DELTA 3.0 | FPAE | PSU-AC-08 |
Radio Compatibility, Ericsson | 220x | 440x | 4415 | 4426 | 4435 | 4449 | 4455 | 4478 | 8843 | 8863 | Diplexer | Power Distribution |
Radio Compatibility, Nokia | AAHA | AHBCA | AHBCC | AHCA | AHFB | AHFIA | AHFIB | AHFIC | AHIA | AHIB | AHLBA | AHLBBA | AWHHF | AWHQN | AZRB | Airscale micro |
Radio Compatibility Samsung | RF4402D-D1A | RF4437D | RF4439D | RF4440D | RF4442D | RFV01U-D1A | RFV01U-D2A | RT2201-46A | RT4401-48A | RT8808-77A |
Radios Included | None |
Dimensions
Height | 1778.000 mm | 70 in |
Width | 609.600 mm | 24 in |
Depth | 609.600 mm | 24 in |
Electrical Specifications
Power/Fiber Input | Trade size knockouts at rear side |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.661 m³ | 23.34 ft³ |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse