860649104-XX | Smart Meter Pole Top
The solution is intended to house and conceal a Cimcon smart meter designed to mount directly below a 12 inch Pole Top Module.
Features and Benefits
Application
This solution is specifically intended for use with PG&E approved Cimcon smart meters.
• As-built, accepts (1) Cimcon iSLC-3100-7P Smart Meter
• As-built, accepts (1) ANSI C136.41 compliant TE 2213362-4, 7- position dimming receptacle
• Compatible with standard Pole Top Concealment mounts which mount multi-band and multi-port antennas from multiple antenna vendors.
• Variable pole diameter mounting kits available to mount to existing wood and metal structures
• Multiple color options available
This solution is specifically intended for use with PG&E approved Cimcon smart meters.
• As-built, accepts (1) Cimcon iSLC-3100-7P Smart Meter
• As-built, accepts (1) ANSI C136.41 compliant TE 2213362-4, 7- position dimming receptacle
• Compatible with standard Pole Top Concealment mounts which mount multi-band and multi-port antennas from multiple antenna vendors.
• Variable pole diameter mounting kits available to mount to existing wood and metal structures
• Multiple color options available
- Variable pole diameter mounting kits available to mount to existing structures
Specifications
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radios Included | None |
Dimensions
Height | 152.400 mm | 6 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.011 m³ | 0.4 ft³ |
Product Classification
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | ANDREW® standard product with terms |
Warranty | One year |
General Specifications
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Metallic Silver | Pure White |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radios Included | None |
Dimensions
Height | 152.400 mm | 6 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.011 m³ | 0.4 ft³ |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse