Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

209874

Base Product: MANUAL-PREP-TOOLS

Replacement Blade Kit for MCPT-1412 and MCPT-3812 cutting tools

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tool accessory
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Combination Blades Included 5
Cutting Blade Life 25 cable preparations
Tool Type Cutting blade

Dimensions

Nominal Size 1/2 in | 1/4 in | 3/8 in
Wrench Opening 0.000 mm | 0 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Torque Value 0.000 N-m | 0 in lb

Packaging and Weights

Height, packed 27.94 mm | 1.1 in
Width, packed 7.62 mm | 0.3 in
Length, packed 5.08 mm | 0.2 in
Packaging quantity 5
Weight, gross 0.01 kg | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Tool accessory
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Application Cutting blade
Combination Blades Included 5
Cutting Blade Life 25 cable preparations
Tool Type Cutting blade

Dimensions

Nominal Size 1/2 in | 1/4 in | 3/8 in
Wrench Opening 0.000 mm | 0 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Torque Value 0.000 N-m | 0 in lb

Packaging and Weights

Height, packed 27.94 mm | 1.1 in
Width, packed 7.62 mm | 0.3 in
Length, packed 5.08 mm | 0.2 in
Packaging quantity 5
Weight, gross 0.01 kg | 0.022 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification