224363
Base Product: MANUAL-PREP-TOOLS
Flare Tool for 1/2 in coaxial cable
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Separates foam from outer conductor of coaxial cable |
Tool Type | Flare tool |
Dimensions
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel | Wood |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 152.4 mm | 6 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Separates foam from outer conductor of coaxial cable |
Tool Type | Flare tool |
Dimensions
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel | Wood |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 152.4 mm | 6 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse