294562
Base Product: STAND-OFF-ADAPTER-SERIES
Snap-In Stand-off Adapter
Specifications
Product Classification
Product Type | Adapter |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Dimensions
Inside Width | 44.45 mm | 1.75 in |
Outside Width | 57.15 mm | 2.25 in |
Inside Length | 60.452 mm | 2.38 in |
Outside Length | 38.1 mm | 1.5 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Dimensions
Inside Width | 44.45 mm | 1.75 in |
Outside Width | 57.15 mm | 2.25 in |
Inside Length | 60.452 mm | 2.38 in |
Outside Length | 38.1 mm | 1.5 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 1.7 kg | 3.748 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Brochure
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse