L6SGRIP
Base Product: SGRIP-SERIES-HOISTING
Support Hoisting Grip with clamp for 1.5-1.74 in (38.1-44.2 mm) coaxial cable
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 609.6 mm | 24 in |
Leader Length, minimum | 254 mm | 10 in |
Compatible Diameter, maximum | 44.2 mm | 1.740 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 408.233 kg | 900 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 609.6 mm | 24 in |
Leader Length, minimum | 254 mm | 10 in |
Compatible Diameter, maximum | 44.2 mm | 1.740 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 408.233 kg | 900 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse