L7SGRIP
Base Product: SGRIP-SERIES-HOISTING
Support Hoisting Grip with clamp for 1.75-1.99 in (44.5-50.5 mm) coaxial cable
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America | CommScope® standard product in the United States and Canada |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 685.8 mm | 27 in |
Leader Length, minimum | 304.8 mm | 12 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 44.5 mm | 1.752 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 430.913 kg | 950 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America | CommScope® standard product in the United States and Canada |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 685.8 mm | 27 in |
Leader Length, minimum | 304.8 mm | 12 in |
Compatible Diameter, maximum | 50.5 mm | 1.988 in |
Compatible Diameter, minimum | 44.5 mm | 1.752 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 430.913 kg | 950 lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse