MCPT-114158-S
Base Product: MANUAL-PREP-TOOLS
Manual Cable Preparation Tool for 1-1/4 in and 1-5/8 in coaxial cable and 4.3-10 connectors
Features and Benefits
- Only compatible with connectors A6HF-S, A6HM-S, A7HF-S, A7HM-S
Specifications
Product Classification
Product Type | Tool |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 200 cable preparations |
Cutting Blades Included | 1 |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 114.3 mm | 4.5 in |
Length, packed | 299.72 mm | 11.8 in |
Packaging quantity | 1 |
Weight, gross | 1.8 kg | 3.968 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Tool |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 200 cable preparations |
Cutting Blades Included | 1 |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 114.3 mm | 4.5 in |
Length, packed | 299.72 mm | 11.8 in |
Packaging quantity | 1 |
Weight, gross | 1.8 kg | 3.968 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse