MF39901-10
Base Product: STAND-OFF-ADAPTER-SERIES
Clamp Head
Specifications
Product Classification
Product Type | Clamp set |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Adapter |
Mounting | 3/8 in through hole |
Dimensions
Outside Width | 73.152 mm | 2.88 in |
Outside Length | 19.05 mm | 0.75 in |
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp set |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Adapter |
Mounting | 3/8 in through hole |
Dimensions
Outside Width | 73.152 mm | 2.88 in |
Outside Length | 19.05 mm | 0.75 in |
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Other Ways to Browse