SA-4C
Base Product: STAND-OFF-ADAPTER-SERIES
PIM-Guard® Four-Way Snap-in Stand-off Adapter has two slots for round member attachment and 3/8" holes for angle adapter integration. It includes four 3/4" holes for Snap-in hangers, supporting three 4-30mm or two 36-42mm cable stacks per hole
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | 3/8 in through hole | Round member |
Dimensions
Maximum Stack Height | 3 |
Height | 54.610 mm | 2.15 in |
Outside Width | 40.132 mm | 1.58 in |
Outside Length | 86.360 mm | 3.4 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Double stack for hangers SSH-2630, SSH-3642 | Triple stack for hangers SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | 3/8 in through hole | Round member |
Dimensions
Maximum Stack Height | 3 |
Height | 54.610 mm | 2.15 in |
Outside Width | 40.132 mm | 1.58 in |
Outside Length | 86.360 mm | 3.4 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Double stack for hangers SSH-2630, SSH-3642 | Triple stack for hangers SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
Warranty
Other Ways to Browse