SSH-2630
Base Product: SSH-SERIES-HANGERS
SnapTak PIM-Guard® Adjustable Hanger, Gen 2. Fits 26.0 mm to 30.0 mm Cables – PIM Free Polymer Construction. No Grommets Required.
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 2 |
Maximum Stack Height, Coaxial | 2 |
Height | 67.23 mm | 2.647 in |
Width | 42 mm | 1.654 in |
Length | 77.29 mm | 3.043 in |
Compatible Cable Diameter Range | 26–30 mm |
Compatible Diameter, maximum | 30 mm | 1.181 in |
Compatible Diameter, minimum | 26 mm | 1.024 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 4.5 cm | 1.772 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 10 |
Weight, gross | 0.36 kg | 0.794 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 2 |
Maximum Stack Height, Coaxial | 2 |
Height | 67.23 mm | 2.647 in |
Width | 42 mm | 1.654 in |
Length | 77.29 mm | 3.043 in |
Compatible Cable Diameter Range | 26–30 mm |
Compatible Diameter, maximum | 30 mm | 1.181 in |
Compatible Diameter, minimum | 26 mm | 1.024 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 4.5 cm | 1.772 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 30 cm | 11.811 in |
Packaging quantity | 10 |
Weight, gross | 0.36 kg | 0.794 lb |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
![](https://play.vidyard.com/KciRrssmREV1hgD99tPNTj.jpg)
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
![](https://play.vidyard.com/KciRrssmREV1hgD99tPNTj.jpg)
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Other Ways to Browse