Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC-4-F1BNHM

Base Product

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with Integrated Birdproofing Shell with interface type M-LOC latching male to 4.3-10 male,size 1/4 in

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of MLOC-4-F1BNHM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
MLOC-4-F1BNHM-2M MLOC-4-F1BNHM-2M
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with Integrated Birdproofing Shell with interface type M-LOC latching male to 4.3-10 male,size 1/4", length 2 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® Premium | static PIM Straight Straight M-LOC Male 4.3-10 Male 2 m | 6.562 ft 1/4 in
MLOC-4-F1BNHM-1M5 MLOC-4-F1BNHM-1M5
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with Integrated Birdproofing Shell with interface type M-LOC latching male to 4.3-10 male,size 1/4", length 1.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® Premium | static PIM Straight Straight M-LOC Male 4.3-10 Male 1.5 m | 4.921 ft 1/4 in
MLOC-4-F1BNHM-1M MLOC-4-F1BNHM-1M
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with Integrated Birdproofing Shell with interface type M-LOC latching male to 4.3-10 male,size 1/4", length 1 meters,
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® Premium | static PIM Straight Straight M-LOC Male 4.3-10 Male 1 m | 3.281 ft 1/4 in

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®

Product Specification

Product Specification