DPJ-212-380V
Base Product: DPJ-212
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PowerShift Metro® Power cable assembly from FOSC to Power Node, 2 x 12 AWG, shielded, End 1: DC connector, End 2: Blunt cut, available lengths (ft) 50, 100, 200, 400, 600, 800, 1000
Configure Product Variants
Product Variants
Configure and display product variants of DPJ-212-380V by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | PowerShift Metro® |
Product Series | DPJ |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Cable Assembly Length Range (ft) | 50 – 1000 |
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 17.602 mm | 0.693 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Mechanical Specifications
Minimum Bend Radius | 8.3 mm | 0.327 in |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 0.38 kg/m | 0.255 lb/ft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | PowerShift Metro® |
Product Series | DPJ |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Cable Assembly Length Range (ft) | 50 – 1000 |
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 17.602 mm | 0.693 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Mechanical Specifications
Minimum Bend Radius | 8.3 mm | 0.327 in |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 0.38 kg/m | 0.255 lb/ft |
Documentation & Downloads
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse