DPJ-212-48V-40
Base Product: DPJ-212
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PowerShift Metro® Power cable assembly from Remote Node to RRU, 2 x 12 AWG, shielded, End 1: RRU ready, End 2: Blunt cut, DC connector included, 40ft
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | PowerShift Metro® |
Product Series | DPJ |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 10.135 mm | 0.399 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 12 AWG |
Drain Wire Gauge | 16 AWG |
Ground Wire Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Mechanical Specifications
Minimum Bend Radius | 8.3 mm | 0.327 in |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 0.38 kg/m | 0.255 lb/ft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Brand | PowerShift Metro® |
Product Series | DPJ |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Direct power tail |
Jacket Color | Black |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1260 in per 105 strands |
Diameter Over Dielectric | 4.724 mm | 0.186 in |
Diameter Over Jacket, nominal | 10.135 mm | 0.399 in |
Jacket Thickness | 1.143 mm | 0.045 in |
Conductor Gauge, singles | 12 AWG |
Drain Wire Gauge | 16 AWG |
Ground Wire Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Filler Material | Polypropylene |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Mechanical Specifications
Minimum Bend Radius | 8.3 mm | 0.327 in |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 0.38 kg/m | 0.255 lb/ft |
Documentation & Downloads
Ordering Guide
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse