AGB240 | AGB240 ASI to Gigabit Ethernet Bridge
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ASI to Gigabit Ethernet Bridge
Features and Benefits
The AGB240 ASI to Gigabit Ethernet (GigE) Bridge enables service providers to cost-effectively migrate legacy ASI video equipment to IP networks in headend environments.
AGB240 delivers highly reliable bridging of traffic from ASI video service outputs in legacy equipment, such as satellite receivers (IRDs), encoders and Cherrypickers®, to a common GigE IP backbone or transport network. This simple, stand-alone solution also provides significant power savings to service providers by using 90 percent less power than alternative solutions.
AGB240 delivers highly reliable bridging of traffic from ASI video service outputs in legacy equipment, such as satellite receivers (IRDs), encoders and Cherrypickers®, to a common GigE IP backbone or transport network. This simple, stand-alone solution also provides significant power savings to service providers by using 90 percent less power than alternative solutions.
- Maps up to 24 MPEG-2 transport streams from ASI to IP
- Delivers 931Mbps aggregate bridge bandwidth
- Uses less than 20W maximum power draw
- Mounts in 1 RU
- Provides 24 ASI input ports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Ethernet bridge |
General Specifications
Aggregate Bridge Bandwidth | 931 Mb/s |
Aggregate Ethernet Payload Output | 931 Mb/s |
ASI Input Ports, quantity | 24 |
Coax Cable Length | 304.8 m | 1000 ft |
Data MTS bit-rate | 192 kb/s to 213.73 Mb/s |
Input Impedance | 75 ohm |
Latency | 100 μs |
Video/Audio MTS Bit-rate Range | 192 kb/s to 213.73 Mb/s |
Dimensions
Width | 482.6 mm | 19 in |
Depth | 323.85 mm | 12.75 in |
Electrical Specifications
Power Consumption, maximum | 20 W |
Power Supply, ac | 90–264 V |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Operating Humidity | 5%–95% |
Operating Altitude | –200 feet to 10,000 feet AMSL |
Standards Compliance | C-Tick Mark | CB Scheme Certificate | CISPR 22 Class A Emissions | Class A Emissions | EN 55022:2006/A1 | EN 60950-1 (Second Edition) | EN55024 (Immunity) | FCC Part 15 Class A | ICES-003 Class A | IEC 60950-1 Second Edition | UL Listed to UL 60950-1 Second Edition | UL-AR / S-Mark |
Packaging and Weights
Weight, with mounting hardware | 2.722 kg | 6 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Ethernet bridge |
General Specifications
Aggregate Bridge Bandwidth | 931 Mb/s |
Aggregate Ethernet Payload Output | 931 Mb/s |
ASI Input Ports, quantity | 24 |
Coax Cable Length | 304.8 m | 1000 ft |
Data MTS bit-rate | 192 kb/s to 213.73 Mb/s |
Input Impedance | 75 ohm |
Latency | 100 μs |
Video/Audio MTS Bit-rate Range | 192 kb/s to 213.73 Mb/s |
Dimensions
Width | 482.6 mm | 19 in |
Depth | 323.85 mm | 12.75 in |
Electrical Specifications
Power Consumption, maximum | 20 W |
Power Supply, ac | 90–264 V |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Operating Humidity | 5%–95% |
Operating Altitude | –200 feet to 10,000 feet AMSL |
Standards Compliance | C-Tick Mark | CB Scheme Certificate | CISPR 22 Class A Emissions | Class A Emissions | EN 55022:2006/A1 | EN 60950-1 (Second Edition) | EN55024 (Immunity) | FCC Part 15 Class A | ICES-003 Class A | IEC 60950-1 Second Edition | UL Listed to UL 60950-1 Second Edition | UL-AR / S-Mark |
Packaging and Weights
Weight, with mounting hardware | 2.722 kg | 6 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse