The new receivers feature next-generation HEVC UHD/4K decoding and DVB-S2X demodulation capabilities, adding to ARRIS's leading portfolio of satellite distribution solutions. The ARRIS DSR-7412 delivers up to 12 channels of both MPEG-2/4 HD and SD transcoding to support legacy STB capability, while the ARRIS DSR-4470 provides a dedicated decoding platform for full compatibility with next-generation distribution networks.
"Our new compression solutions represent the continued evolution of ARRIS's leading, high-density platforms for satellite program delivery," said
About the ARRIS DSR-7412
The DSR-7412 Integrated Receiver/Transcoder is a next-generation commercial satellite receiver/transcoder platform engineered for cost-effective high-density transcoding. It enables full compatibility with next-generation satellite distribution networks with support for up to 12-channels of HEVC, MPEG-2, and MPEG-4 video compression inputs, combined with DVB-S2x demodulation. The flexibility offered by its 4 active RF tuners with retune capability simplifies satellite network design and permits trouble-free network modifications.
About the ARRIS DSR-4470
The DSR-4470 Integrated Receiver/Decoder from ARRIS can decode HEVC, MPEG-4 or MPEG-2 compressed video in HD or SD formats and deliver outstanding video and audio performance via HD/SD-SDI output or analog/composite video output. The addition of DVB-S2x demodulation enables full compatibility with next-generation high-data rate satellite distribution networks.
About ARRIS
For the latest ARRIS news:
- Check out our blog: ARRIS EVERYWHERE
- Follow us on Twitter: @ARRIS
ARRIS and the ARRIS Logo trademarks or registered trademarks of ARRIS Enterprises, LLC. All other trademarks are the property of their respective owners. © 2017
To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/arris-introduces-new-satellite-receivers-supporting-hevc-and-dvb-s2x-300444041.html
SOURCE
Kalia Farrell, +1.215.323.1059, Kalia.Farrell@arris.com