CommScope (NASDAQ: COMM) announced today that it has reached a new milestone with Comcast in the development of its DOCSIS® 4.0 Full-Duplex DOCSIS (FDX) amplifiers. Comcast generated speeds exceeding symmetrical 4Gbps in lab testing, using CommScope MiniBridger® FDX amplifiers in a six-amplifier cascade to emulate a typical plant design.
The achievement highlights a multi-year FDX amplifier development effort between the two companies that has also resulted in the development of CommScope’s DOCSIS 4.0 OM6000® node with RD1710-X6 FDX Remote PHY Device (RPD). These two solutions will provide a cost-effective, module-only upgrade path to DOCSIS 4.0 FDX in an open-standards environment. In the case of Comcast, they will serve as direct upgrades to the installed base of CommScope STARLINE®-series MB amplifiers and OM6000 nodes already deployed in the field—enabling Comcast to accelerate its deployment of FDX at scale with an eye toward the 10G future.
For operators, this will boost their network capacity and offer multi-Gigabit data rates in both downstream and upstream – translating to a better user experience for their customers.
“DOCSIS 4.0 is ushering in a new era of speed and reliability for consumers and businesses. As we begin to introduce it to our customers, we’re continuing to innovate and push the limits of what HFC networks across the globe can achieve,” said Elad Nafshi, Executive Vice President, Chief Network Officer, Comcast Cable. “Leveraging our installed base of CommScope amplifiers and nodes to achieve even faster symmetrical Internet speeds helps ensure that we can efficiently deliver the best broadband experience to our customers for years to come.”
“CommScope has an incredible legacy of pioneering leadership with the DOCSIS architecture, and this milestone DOCSIS 4.0 FDX lab test with Comcast is further proof that we’re on the leading edge of HFC network technology,” stated Guy Sucharczuk, SVP and President, Access Network Solutions, CommScope. “Our line of STARLINE-Series MB amplifiers, combined with our OM6000 node and RD1710-X6 FDX RPD, will give operators a means to extend their network capabilities well into the future, leveraging their existing investments and infrastructure, while reducing costs and downtime. This is just one way that CommScope’s innovation is empowering our customers’ network evolution, whatever their chosen path may be.”
The extensive deployed base of STARLINE-series MB amplifiers can be field upgraded as a “drop-in” to the new DOCSIS 4.0 FDX amplifiers. The amplifiers are designed to enable upgrades to DOCSIS 4.0 specifications with minimal disruption and plant rework, allowing operators to realize significant savings in time-to-market and cost.
Comcast and CommScope’s DOCSIS 4.0 FDX developments will be on display at the SCTE® CableTec Expo® in each company’s respective booth (CommScope #773 and Comcast #1074) from October 17-19, 2023, in Denver, CO.
—END—
CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other countries. For additional trademark information see https://www.commscope.com/trademarks. DOCSIS is a trademark of Cable Television Laboratories, Inc. SCTE and Cable-Tec Expo are trademarks of the Society of Cable Telecommunications Engineers, Inc. All other product names, trademarks and registered trademarks are property of their respective owners.
About Comcast Corporation:
Comcast is a global media and technology company. From the connectivity and platforms we provide, to the content and experiences we create, our businesses reach hundreds of millions of customers, viewers, and guests worldwide. We deliver world-class broadband, wireless, and video through Xfinity, Comcast Business, and Sky; produce, distribute, and stream leading entertainment, sports, and news through brands including NBC, Telemundo, Universal, Peacock, and Sky; and bring incredible theme parks and attractions to life through Universal Destinations & Experiences. Visit www.comcastcorporation.com for more information.
Contact:
Joel Shadle, Comcast
joel_shadle@comcast.com
About CommScope:
CommScope (NASDAQ: COMM) is pushing the boundaries of technology to create the world’s most advanced wired and wireless networks. Our global team of employees, innovators and technologists empower customers to anticipate what’s next and invent what’s possible. Discover more at www.commscope.com.
Follow us on Twitter and LinkedIn and like us on Facebook.
Sign up for our press releases and blog posts.
News Media Contact:
Luke Hamer, CommScope
Luke.Hamer@commscope.com
Financial Contact:
Massimo Disabato, CommScope
Massimo.Disabato@commscope.com
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
Source: CommScope