2CPX208R-V3
4-port multibeam antenna, 4x 790–960 MHz, 2x 38° HPBW, 2x RET with manual override.
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 2090 mm | 82.284 in |
Net Weight, without mounting kit | 32.5 kg | 71.65 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–890 | 890–960 |
Gain, dBi | 18.1 | 18.6 |
Beam Centers, Horizontal, degrees | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 35 |
Beamwidth, Vertical, degrees | 10 | 9.1 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 |
Null Fill, dB | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 32 | 31 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 23 |
Isolation, Same Beam, dB | 25 | 25 |
VSWR | Return loss, dB | 1.29 | 18.0 | 1.29 | 18.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,352.0 N @ 150 km/h (303.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 228.0 N @ 150 km/h (51.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,379.0 N @ 150 km/h (310.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 209 mm | 8.228 in |
Length, packed | 2229 mm | 87.756 in |
Weight, gross | 45.5 kg | 100.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 2090 mm | 82.284 in |
Net Weight, without mounting kit | 32.5 kg | 71.65 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–890 | 890–960 |
Gain, dBi | 18.1 | 18.6 |
Beam Centers, Horizontal, degrees | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 35 |
Beamwidth, Vertical, degrees | 10 | 9.1 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 |
Null Fill, dB | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 32 | 31 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 23 |
Isolation, Same Beam, dB | 25 | 25 |
VSWR | Return loss, dB | 1.29 | 18.0 | 1.29 | 18.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,352.0 N @ 150 km/h (303.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 228.0 N @ 150 km/h (51.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,379.0 N @ 150 km/h (310.0 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 209 mm | 8.228 in |
Length, packed | 2229 mm | 87.756 in |
Weight, gross | 45.5 kg | 100.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse