2HH-38A-R4-V2
8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET
Features and Benefits
- Enhances network capacity through six sectors site application with only three antenna faces
- Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs
- High gain with excellent sector edge roll-off and azimuth sidelobe suppression
- Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 29.7 kg | 65.477 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 19.3 | 19.7 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.7 | 7.3 | 6.8 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
Horizontal Sidelobe, dB | 24 | 24 | 23 |
USLS (First Lobe), dB | 24 | 24 | 24 |
Front-to-Back Ratio at 180°, dB | 36 | 36 | 34 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 17 | 17 | 17 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 44.1 kg | 97.224 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 29.7 kg | 65.477 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 19.3 | 19.7 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 7.7 | 7.3 | 6.8 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 |
Horizontal Sidelobe, dB | 24 | 24 | 23 |
USLS (First Lobe), dB | 24 | 24 | 24 |
Front-to-Back Ratio at 180°, dB | 36 | 36 | 34 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 17 | 17 | 17 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 44.1 kg | 97.224 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse