2RR2VV-33C-R4
16-port multibeam antenna, 8x 694–960 MHz, 2x 2-beam 33° HPBW and 8x 1695–2690 MHz, 2x 2-beam 33° HPBW, 4x RET
Features and Benefits
- Provides 4T4R capability in low and mid bands
- Twin beam patterns are optimized for minimum beam crossover providing for improved LTE data throughput
- GREEN and High Capacity Antenna Solution
- Innovative aerodynamic shape optimized for reduced wind loading in every direction
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- "Green" packaging of reduced size and gross weight that uses less material and reduces shipping pollution
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2235 mm | 87.992 in |
Net Weight, antenna only | 63.5 kg | 139.993 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1-R4 | R1-R4 | R1-R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-8 | 1-8 | 1-8 | 9-16 | 9-16 | 9-16 | 9-16 |
Gain at Mid Tilt, dBi | 14.1 | 15.2 | 15.7 | 17.4 | 18.4 | 18.7 | 18.4 |
Beamwidth, Horizontal, degrees | 40 | 37 | 34 | 34 | 31 | 28 | 25 |
Beamwidth, Vertical, degrees | 19.4 | 17.6 | 16.2 | 7.8 | 7.2 | 6.3 | 5.9 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 15 | 16 | 17 | 14 |
Front-to-Back Ratio at 180°, dB | 28 | 33 | 32 | 33 | 34 | 32 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 895.0 N @ 150 km/h (201.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 262.0 N @ 150 km/h (58.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,140.0 N @ 150 km/h (256.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 558.0 N @ 150 km/h (125.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 744 mm | 29.291 in |
Depth, packed | 346 mm | 13.622 in |
Length, packed | 2364 mm | 93.071 in |
Weight, gross | 84.5 kg | 186.290 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2235 mm | 87.992 in |
Net Weight, antenna only | 63.5 kg | 139.993 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,500 W @ 50 °C |
Electrical Specifications
R1-R4 | R1-R4 | R1-R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-8 | 1-8 | 1-8 | 9-16 | 9-16 | 9-16 | 9-16 |
Gain at Mid Tilt, dBi | 14.1 | 15.2 | 15.7 | 17.4 | 18.4 | 18.7 | 18.4 |
Beamwidth, Horizontal, degrees | 40 | 37 | 34 | 34 | 31 | 28 | 25 |
Beamwidth, Vertical, degrees | 19.4 | 17.6 | 16.2 | 7.8 | 7.2 | 6.3 | 5.9 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 15 | 16 | 17 | 14 |
Front-to-Back Ratio at 180°, dB | 28 | 33 | 32 | 33 | 34 | 32 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 895.0 N @ 150 km/h (201.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 262.0 N @ 150 km/h (58.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,140.0 N @ 150 km/h (256.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 558.0 N @ 150 km/h (125.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 744 mm | 29.291 in |
Depth, packed | 346 mm | 13.622 in |
Length, packed | 2364 mm | 93.071 in |
Weight, gross | 84.5 kg | 186.290 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse