2SS-33A-R1
8-Port multibeam antenna ,8x 3100-4200 MHz , 4x 33° HPBW, 1x RET
Features and Benefits
- Enhances network capacity and spectrum utilization when used in six sector applications
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations
- Future proof-covers bands 42,43,48 plus C-Band and future CBRS expansions
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 12 kg | 26.455 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 640 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 17.5 | 17.7 | 17.8 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 9.9 | 9.1 | 8.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 24 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 80 | 80 | 80 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 154.0 N @ 150 km/h (34.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 125.0 N @ 150 km/h (28.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 157.0 N @ 150 km/h (35.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 1245 mm | 49.016 in |
Weight, gross | 23 kg | 50.706 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 12 kg | 26.455 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 640 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 17.5 | 17.7 | 17.8 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 34 |
Beamwidth, Vertical, degrees | 9.9 | 9.1 | 8.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 24 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 80 | 80 | 80 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 154.0 N @ 150 km/h (34.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 125.0 N @ 150 km/h (28.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 157.0 N @ 150 km/h (35.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 1245 mm | 49.016 in |
Weight, gross | 23 kg | 50.706 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse