2UPX210B-T2
4-port multibeam antenna, 4x 694–896 MHz, 2x 37° HPBW, 2x RET with manual override.
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on both beams
- Each port has an integrated bias tee, and each beam has its own smart switch that automatically selects between bias tee or AISG inputs according to a predetermined priority table
- Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 806–896 |
Gain, dBi | 17.9 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 39 | 36 |
Beamwidth, Vertical, degrees | 9.6 | 8.4 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 34 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 18 | 18 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,102.0 N @ 150 km/h (247.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 372.0 N @ 150 km/h (83.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,497.0 N @ 150 km/h (336.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,135.0 N @ 150 km/h (255.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 2684 mm | 105.669 in |
Weight, gross | 67 kg | 147.71 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 | Port 3 | Port 4 |
Internal RET | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 47 kg | 103.617 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–806 | 806–896 |
Gain, dBi | 17.9 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 39 | 36 |
Beamwidth, Vertical, degrees | 9.6 | 8.4 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 34 | 40 |
Isolation, Cross Polarization, dB | 25 | 25 |
Isolation, Inter-band, dB | 18 | 18 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,102.0 N @ 150 km/h (247.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 372.0 N @ 150 km/h (83.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,497.0 N @ 150 km/h (336.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,135.0 N @ 150 km/h (255.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 2684 mm | 105.669 in |
Weight, gross | 67 kg | 147.71 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse