Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2VV-33B-R0VB-V2

8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Enhances Network Capacity and Spectrum Utilization: Ideal for six-sector applications
  • Versatile Adjustment: Manual tilt with indicators, and RET compatible with simple on-site “plug-in” replacement
  • Consistent Performance: Ensures reliable performance across the entire band

General Specifications

Antenna Type Multibeam
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, total 8

Dimensions

Width 397 mm | 15.630 in
Depth 197 mm | 7.756 in
Length 1997 mm | 78.622 in
Net Weight, antenna only 20.9 kg | 46.077 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 1695–1995 1920–2300 2300–2500 2490–2690
RF Port 1-8 1-8 1-8 1-8
Gain, dBi 18.8 19.1 19.8 19.8
Beam Centers, Horizontal, degrees ±30 ±30 ±30 ±30
Beamwidth, Horizontal, degrees 39 35 30 28
Beamwidth, Vertical, degrees 9.8 8.8 7.5 6.9
Beam Tilt, degrees 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 21 21 20
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 29 31 30 29
Isolation, Cross Polarization, dB 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25
Isolation, Beam to Beam, dB 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150
Input Power per Port, maximum, watts 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1995 1920–2300 2300–2500 2490–2690
Gain by all Beam Tilts, average, dBi 18.1 18.5 19.4 19.5
Gain by all Beam Tilts Tolerance, dB ±0.9 ±0.7 ±0.6 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±2 ±3 ±1 ±1
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.7 ±0.6 ±0.4
CPR at Boresight, dB 20 23 26 23

Mechanical Specifications

Wind Loading @ Velocity, frontal 625.0 N @ 150 km/h (140.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 270.0 N @ 150 km/h (60.7 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 492 mm | 19.370 in
Depth, packed 317 mm | 12.480 in
Length, packed 2197 mm | 86.496 in
Weight, gross 31.7 kg | 69.886 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UK-ROHS Compliant

General Specifications

Antenna Type Multibeam
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 8
RF Connector Quantity, total 8

Dimensions

Width 397 mm | 15.630 in
Depth 197 mm | 7.756 in
Length 1997 mm | 78.622 in
Net Weight, antenna only 20.9 kg | 46.077 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W

Electrical Specifications

Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 1695–1995 1920–2300 2300–2500 2490–2690
RF Port 1-8 1-8 1-8 1-8
Gain, dBi 18.8 19.1 19.8 19.8
Beam Centers, Horizontal, degrees ±30 ±30 ±30 ±30
Beamwidth, Horizontal, degrees 39 35 30 28
Beamwidth, Vertical, degrees 9.8 8.8 7.5 6.9
Beam Tilt, degrees 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 21 21 20
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 29 31 30 29
Isolation, Cross Polarization, dB 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25
Isolation, Beam to Beam, dB 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150
Input Power per Port, maximum, watts 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1995 1920–2300 2300–2500 2490–2690
Gain by all Beam Tilts, average, dBi 18.1 18.5 19.4 19.5
Gain by all Beam Tilts Tolerance, dB ±0.9 ±0.7 ±0.6 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±2 ±3 ±1 ±1
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.7 ±0.6 ±0.4
CPR at Boresight, dB 20 23 26 23

Mechanical Specifications

Wind Loading @ Velocity, frontal 625.0 N @ 150 km/h (140.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 270.0 N @ 150 km/h (60.7 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 492 mm | 19.370 in
Depth, packed 317 mm | 12.480 in
Length, packed 2197 mm | 86.496 in
Weight, gross 31.7 kg | 69.886 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification