2VV-33C-R0-V5
8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW
Features and Benefits
- Enhances network capacity and spectrum utilization when used in six sector applications
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations
- Manual tilt adjustment with tilt indicators. RET compatible by replacing the manual tilt cartridge on site with the “plug-in” RET
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, antenna only | 28.5 kg | 62.832 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-8 | 1-8 | 1-8 | 1-8 | 1-8 |
Gain, dBi | 18.9 | 19.4 | 19.6 | 19.8 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 38 | 37 | 34 | 30 |
Beamwidth, Vertical, degrees | 8 | 7.6 | 7.2 | 6.4 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 36 | 37 | 38 | 37 | 38 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 44 kg | 97.003 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, antenna only | 28.5 kg | 62.832 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-8 | 1-8 | 1-8 | 1-8 | 1-8 |
Gain, dBi | 18.9 | 19.4 | 19.6 | 19.8 | 20.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 38 | 37 | 34 | 30 |
Beamwidth, Vertical, degrees | 8 | 7.6 | 7.2 | 6.4 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 36 | 37 | 38 | 37 | 38 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 44 kg | 97.003 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse