2VV-33C-R4-V4
8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW, 4xRET
Features and Benefits
- Enhances network capacity and spectrum utilization when used in six sector applications
- Reduces antenna count to minimize Cap-Ex and Op-Ex costs – 3 antennas required for 6 sector configurations
- Utilizes RET-PMOD-A20-4A24
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, without mounting kit | 30.4 kg | 67.020 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 19.0 | 19.4 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 39 | 37 | 36 | 31 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 | 7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
Horizontal Sidelobe, dB | 18 | 18 | 18 | 18 | 17 |
USLS (First Lobe), dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 38 | 36 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 44.4 kg | 97.885 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2499 mm | 98.386 in |
Net Weight, without mounting kit | 30.4 kg | 67.020 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 | 2490–2690 |
Gain, dBi | 19.0 | 19.4 | 19.6 | 20.0 | 20.1 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 40 | 39 | 37 | 36 | 31 |
Beamwidth, Vertical, degrees | 7.9 | 7.4 | 7 | 6.2 | 5.7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
Horizontal Sidelobe, dB | 18 | 18 | 18 | 18 | 17 |
USLS (First Lobe), dB | 16 | 16 | 16 | 17 | 20 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 38 | 36 | 35 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Beam to Beam, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 525.0 N @ 150 km/h (118.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 386.0 N @ 150 km/h (86.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 898.0 N @ 150 km/h (201.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 540.0 N @ 150 km/h (121.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2631 mm | 103.583 in |
Weight, gross | 44.4 kg | 97.885 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse