Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3X-S4-90M-R3

24-port tri-sector Antenna, 3 planar arrays pointing 0-120-240 degrees, 3300–4000 MHz, 90° HPBW, 3x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for beamforming, includes calibration port
  • Trisector, three 4-column beamforming arrays
  • Three DualPol® antennas under one radome
  • Fully integrated flange mounting system for ease of installation
  • Ideal concealment solution for areas with special regulations regarding visual impact
  • Includes M-LOC type cluster connector(s)

General Specifications

Antenna Type DualPol® tri-sector
Band Single band
Calibration Connector Interface M-LOC
Calibration Connector Quantity 3
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Reflector Material Aluminum
RF Connector Interface M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 24
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 0
RF Connector Quantity, total 24

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Length 880 mm | 34.646 in
Net Weight, without mounting kit 21.9 kg | 48.281 lb
Outer Diameter 370 mm | 14.567 in
TDD Column Spacing 41 mm | 1.614 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3300 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 15.2 15.7
Beamwidth, Horizontal, degrees 100 90
Beamwidth, Vertical, degrees 6.4 6
Beam Tilt, degrees 2–12 2–12
USLS (First Lobe), dB 15 15
Front-to-Back Ratio at 180°, dB 30 31
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7
Isolation, Cross Polarization, dB 25 25
Isolation, Inter-band, dB 19 19
Isolation, Co-polarization, dB 19 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -145 -145
Input Power per Port at 50°C, maximum, watts 75 75

Electrical Specifications, Broadcast 65

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 17.6 17.9
Beamwidth, Horizontal, degrees 65 64
Beamwidth, Vertical, degrees 6.5 6.0
Front-to-Back Total Power at 180° ± 30°, dB 30 29
USLS (First Lobe), dB 19 18

Electrical Specifications, Service Beam

Frequency Band, MHz 3300–3600 3600–4000
Steered 0° Gain, dBi 20.6 21.0
Steered 0° Beamwidth, Horizontal, degrees 27 25
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 33 33
Steered 0° Horizontal Sidelobe, dB 13 12
Steered 0° USLS (First Lobe), dB 21 21
Steered 30° Gain, dBi 20.0 20.3
Steered 30° Beamwidth, Horizontal, degrees 29 27
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 32 31

Electrical Specifications, Soft Split

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 19.7 19.8
Beamwidth, Horizontal, degrees 33 32
Front-to-Back Total Power at 180° ± 30°, dB 32 31
Horizontal Sidelobe, dB 18 19
USLS (First Lobe), dB 20 21

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.17 m² | 1.830 ft²
Effective Projective Area (EPA), lateral 0.17 m² | 1.830 ft²
Wind Loading @ Velocity, frontal 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 1169 mm | 46.024 in
Weight, gross 26.6 kg | 58.643 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance

General Specifications

Antenna Type DualPol® tri-sector
Band Single band
Calibration Connector Interface M-LOC
Calibration Connector Quantity 3
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Reflector Material Aluminum
RF Connector Interface M-LOC
RF Connector Location Bottom
RF Connector Quantity, high band 24
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 0
RF Connector Quantity, total 24

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Length 880 mm | 34.646 in
Net Weight, without mounting kit 21.9 kg | 48.281 lb
Outer Diameter 370 mm | 14.567 in
TDD Column Spacing 41 mm | 1.614 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3300 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 15.2 15.7
Beamwidth, Horizontal, degrees 100 90
Beamwidth, Vertical, degrees 6.4 6
Beam Tilt, degrees 2–12 2–12
USLS (First Lobe), dB 15 15
Front-to-Back Ratio at 180°, dB 30 31
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7
Isolation, Cross Polarization, dB 25 25
Isolation, Inter-band, dB 19 19
Isolation, Co-polarization, dB 19 19
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -145 -145
Input Power per Port at 50°C, maximum, watts 75 75

Electrical Specifications, Broadcast 65

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 17.6 17.9
Beamwidth, Horizontal, degrees 65 64
Beamwidth, Vertical, degrees 6.5 6.0
Front-to-Back Total Power at 180° ± 30°, dB 30 29
USLS (First Lobe), dB 19 18

Electrical Specifications, Service Beam

Frequency Band, MHz 3300–3600 3600–4000
Steered 0° Gain, dBi 20.6 21.0
Steered 0° Beamwidth, Horizontal, degrees 27 25
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB 33 33
Steered 0° Horizontal Sidelobe, dB 13 12
Steered 0° USLS (First Lobe), dB 21 21
Steered 30° Gain, dBi 20.0 20.3
Steered 30° Beamwidth, Horizontal, degrees 29 27
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB 32 31

Electrical Specifications, Soft Split

Frequency Band, MHz 3300–3600 3600–4000
Gain, dBi 19.7 19.8
Beamwidth, Horizontal, degrees 33 32
Front-to-Back Total Power at 180° ± 30°, dB 32 31
Horizontal Sidelobe, dB 18 19
USLS (First Lobe), dB 20 21

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.17 m² | 1.830 ft²
Effective Projective Area (EPA), lateral 0.17 m² | 1.830 ft²
Wind Loading @ Velocity, frontal 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 1169 mm | 46.024 in
Weight, gross 26.6 kg | 58.643 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted
REACH-SVHC Compliant as per SVHC revision on www.andrew.com/ProductCompliance