3X-V65S-C3-3XR
6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.
Features and Benefits
- Three DualPol® antennas under one radome
- Fully integrated flange mounting system for ease of installation
- Ideal concealment solution for areas with special regulations regarding visual impact
- 4.3-10 connector significantly improves PIM consistency and smaller footprint on antenna bottom
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Length | 596 mm | 23.465 in |
Net Weight, without mounting kit | 7.4 kg | 16.314 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.3 | 13.6 | 13.7 | 14.3 | 14.3 |
Beamwidth, Horizontal, degrees | 74 | 73 | 72 | 68 | 71 |
Beamwidth, Vertical, degrees | 18.7 | 17.5 | 16.7 | 14.6 | 13.6 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 35 | 35 | 35 | 35 | 35 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 10.2 kg | 22.487 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Length | 596 mm | 23.465 in |
Net Weight, without mounting kit | 7.4 kg | 16.314 lb |
Outer Diameter | 200 mm | 7.874 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.3 | 13.6 | 13.7 | 14.3 | 14.3 |
Beamwidth, Horizontal, degrees | 74 | 73 | 72 | 68 | 71 |
Beamwidth, Vertical, degrees | 18.7 | 17.5 | 16.7 | 14.6 | 13.6 |
Beam Tilt, degrees | 0–20 | 0–20 | 0–20 | 0–20 | 0–20 |
USLS (First Lobe), dB | 15 | 16 | 16 | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 35 | 35 | 35 | 35 | 35 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 10.2 kg | 22.487 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse