4V-15A-R4
8-port multibeam antenna, 8x 1710–2690 MHz, 4x 15-17° HPBW, 4x RET with tilt indicators
Features and Benefits
- Provides 4 beams, Supporting for high capacity at venues or special events
- Increases capacity density for maximum throughput
- All RETs have a tilt indicator rod
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1226 mm | 48.268 in |
Net Weight, antenna only | 38.1 kg | 83.996 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 960 W |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 21.1 | 22.0 | 22.5 | 22.6 |
Beam Centers, Horizontal, degrees | ±13 ±40 | ±13 ±40 | ±13 ±40 | ±13 ±40 |
Beamwidth, Horizontal, degrees | 17 | 16 | 13 | 12 |
Beamwidth, Vertical, degrees | 7.8 | 7 | 6 | 5.6 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 16 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 29 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 18 | 19 | 17 | 16 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 473.0 N @ 150 km/h (106.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 128.0 N @ 150 km/h (28.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 603.0 N @ 150 km/h (135.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 295.0 N @ 150 km/h (66.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 377 mm | 14.843 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 50.1 kg | 110.451 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1226 mm | 48.268 in |
Net Weight, antenna only | 38.1 kg | 83.996 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 960 W |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 21.1 | 22.0 | 22.5 | 22.6 |
Beam Centers, Horizontal, degrees | ±13; ±40 | ±13; ±40 | ±13; ±40 | ±13; ±40 |
Beamwidth, Horizontal, degrees | 17 | 16 | 13 | 12 |
Beamwidth, Vertical, degrees | 7.8 | 7 | 6 | 5.6 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 2–10 |
USLS (First Lobe), dB | 16 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 29 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 18 | 19 | 17 | 16 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 473.0 N @ 150 km/h (106.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 128.0 N @ 150 km/h (28.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 603.0 N @ 150 km/h (135.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 295.0 N @ 150 km/h (66.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 377 mm | 14.843 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 50.1 kg | 110.451 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse