5NPX1006F
10-port multibeam antenna, 10x 1710–2180 MHz, 5x 10-14° HPBW, fixed electrical tilt
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 864 mm | 34.016 in |
Depth | 202 mm | 7.953 in |
Length | 889 mm | 35 in |
Net Weight, without mounting kit | 29.5 kg | 65.036 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 |
Gain, dBi | 21.7 | 22.3 |
Beamwidth, Horizontal, degrees | 13 | 12 |
Beamwidth, Vertical, degrees | 11.9 | 10.9 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 14 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 34 |
CPR at Boresight, dB | 10 | 10 |
Isolation, Same Beam, dB | 25 | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1920 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 20.7 | 21.3 |
Gain by all Beam Tilts Tolerance, dB | ±2 | ±1.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±1.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 32 |
CPR at Boresight, dB | 9 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 931.0 N @ 150 km/h (209.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 977 mm | 38.465 in |
Depth, packed | 349 mm | 13.74 in |
Length, packed | 1038 mm | 40.866 in |
Weight, gross | 46.5 kg | 102.515 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 864 mm | 34.016 in |
Depth | 202 mm | 7.953 in |
Length | 889 mm | 35 in |
Net Weight, without mounting kit | 29.5 kg | 65.036 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 |
Gain, dBi | 21.7 | 22.3 |
Beamwidth, Horizontal, degrees | 13 | 12 |
Beamwidth, Vertical, degrees | 11.9 | 10.9 |
Beam Tilt, degrees | 6 | 6 |
USLS (First Lobe), dB | 14 | 16 |
Front-to-Back Ratio at 180°, dB | 32 | 34 |
CPR at Boresight, dB | 10 | 10 |
Isolation, Same Beam, dB | 25 | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1920 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 20.7 | 21.3 |
Gain by all Beam Tilts Tolerance, dB | ±2 | ±1.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±1.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 32 |
CPR at Boresight, dB | 9 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 931.0 N @ 150 km/h (209.3 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 977 mm | 38.465 in |
Depth, packed | 349 mm | 13.74 in |
Length, packed | 1038 mm | 40.866 in |
Weight, gross | 46.5 kg | 102.515 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse