Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

6P-6M-A3 | V3-65A-R3

6-port sector antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • With tilt indicators and integrated pluggable RET
  • Utilizes RET-PMOD-A20-3A01
  • Conforms to RoHS 2011/65/EU

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 377 mm | 14.843 in
Depth 87 mm | 3.425 in
Length 1397 mm | 55.000 in
Net Weight, without mounting kit 15.5 kg | 34.172 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 600 W

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 17.1 17.5 17.9 18.3 18.2
Beamwidth, Horizontal, degrees 67 65 63 59 58
Beamwidth, Vertical, degrees 7.2 6.9 6.4 5.5 5.3
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 21 19 18 20
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 250 250
Input Total Power per Antenna at 50°C, maximum, watts 250 250 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 482.0 N @ 150 km/h (108.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 472 mm | 18.583 in
Depth, packed 207 mm | 8.150 in
Length, packed 1627 mm | 64.055 in
Weight, gross 23 kg | 50.706 lb
Weight, net 15.5 kg | 34.172 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 377 mm | 14.843 in
Depth 87 mm | 3.425 in
Length 1397 mm | 55.000 in
Net Weight, without mounting kit 15.5 kg | 34.172 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 600 W

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690
Gain, dBi 17.1 17.5 17.9 18.3 18.2
Beamwidth, Horizontal, degrees 67 65 63 59 58
Beamwidth, Vertical, degrees 7.2 6.9 6.4 5.5 5.3
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 21 19 18 20
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 250 250 250 250 250
Input Total Power per Antenna at 50°C, maximum, watts 250 250 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 482.0 N @ 150 km/h (108.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 472 mm | 18.583 in
Depth, packed 207 mm | 8.150 in
Length, packed 1627 mm | 64.055 in
Weight, gross 23 kg | 50.706 lb
Weight, net 15.5 kg | 34.172 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification