6VV-10A-F6
24-port multibeam antenna, 24x 1695–2690 MHz, 6x 10-14° HPBW, fixed electrical tilt, 1.3m length
Features and Benefits
- Provides 6 beams, Each supporting 4xMIMO for high capacity at venues or special events
- Covers the entire mid-band, including bands 1,3,7,25,66,30,38,40,41
- Increases capacity density for maximum throughput
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 24 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 24 |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 1300 mm | 51.181 in |
Net Weight, antenna only | 50.2 kg | 110.672 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,000 W |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
Y1-Y12 | Y1-Y12 | Y1-Y12 | Y1-Y12 | Y1-Y12 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | P1-P24 | P1-P24 | P1-P24 | P1-P24 | P1-P24 |
Gain, dBi | 20.5 | 21.0 | 21.3 | 22.1 | 22.1 |
Beam Centers, Horizontal, degrees | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 |
Beam Crossover, dB | 8.00 | 8.00 | 9.00 | 11.00 | 12.00 |
Beamwidth, Horizontal, degrees | 12 | 11 | 11 | 10 | 9 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.7 | 11.5 | 10.8 |
Beam Tilt, degrees | 6 | 6 | 6 | 6 | 6 |
USLS (First Lobe), dB | 16 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 19 | 19 | 19 | 19 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v12 |
Packaging and Weights
Width, packed | 1122 mm | 44.173 in |
Depth, packed | 561 mm | 22.087 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 75.9 kg | 167.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 24 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 24 |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 1300 mm | 51.181 in |
Net Weight, antenna only | 50.2 kg | 110.672 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 2,000 W |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
Y1-Y12 | Y1-Y12 | Y1-Y12 | Y1-Y12 | Y1-Y12 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | P1-P24 | P1-P24 | P1-P24 | P1-P24 | P1-P24 |
Gain, dBi | 20.5 | 21.0 | 21.3 | 22.1 | 22.1 |
Beam Centers, Horizontal, degrees | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 |
Beam Crossover, dB | 8.00 | 8.00 | 9.00 | 11.00 | 12.00 |
Beamwidth, Horizontal, degrees | 12 | 11 | 11 | 10 | 9 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.7 | 11.5 | 10.8 |
Beam Tilt, degrees | 6 | 6 | 6 | 6 | 6 |
USLS (First Lobe), dB | 16 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 19 | 19 | 19 | 19 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
BASTA Version, mechanical | BASTA v12 |
Packaging and Weights
Width, packed | 1122 mm | 44.173 in |
Depth, packed | 561 mm | 22.087 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 75.9 kg | 167.331 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse