8P-4L4M-D4
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Utilizes RET-PMOD-A20-4A23
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 48.8 kg | 107.585 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.7 | 16.4 | 16.9 | 18.5 | 18.9 | 19.1 | 19.2 | 18.8 |
Beamwidth, Horizontal, degrees | 70 | 67 | 62 | 59 | 59 | 61 | 64 | 70 |
Beamwidth, Vertical, degrees | 8.2 | 7.4 | 6.9 | 5.4 | 5.1 | 4.8 | 4.2 | 4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 12 | 16 | 19 | 22 | 23 | 22 | 21 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 32 | 36 | 37 | 37 | 35 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.1 | 16.7 | 18.0 | 18.7 | 18.8 | 18.9 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 | ±0.8 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5 7 ° | 15.712 ° | 15.5 | 2 ° | 16.1 7 ° | 16.212 ° | 15.9 | 2 ° | 16.7 7 ° | 16.812 ° | 16.4 | 2 ° | 17.9 7 ° | 18.212 ° | 17.9 | 2 ° | 18.5 7 ° | 18.812 ° | 18.5 | 2 ° | 18.6 7 ° | 19.012 ° | 18.7 | 2 ° | 18.7 7 ° | 19.012 ° | 18.7 | 2 ° | 18.1 7 ° | 18.612 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±4.9 | ±2.5 | ±4.1 | ±4.3 | ±2.3 | ±3 | ±6.5 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.2 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 12 | 15 | 17 | 15 | 18 | 18 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 23 | 29 | 32 | 29 | 27 | 26 |
CPR at Boresight, dB | 24 | 24 | 25 | 20 | 21 | 21 | 17 | 15 |
CPR at Sector, dB | 9 | 7 | 8 | 9 | 9 | 8 | 7 | 6 |
Mechanical Specifications
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2880 mm | 113.386 in |
Weight, gross | 72.3 kg | 159.394 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 2x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 48.8 kg | 107.585 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.7 | 16.4 | 16.9 | 18.5 | 18.9 | 19.1 | 19.2 | 18.8 |
Beamwidth, Horizontal, degrees | 70 | 67 | 62 | 59 | 59 | 61 | 64 | 70 |
Beamwidth, Vertical, degrees | 8.2 | 7.4 | 6.9 | 5.4 | 5.1 | 4.8 | 4.2 | 4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 12 | 16 | 19 | 22 | 23 | 22 | 21 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 32 | 36 | 37 | 37 | 35 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.1 | 16.7 | 18.0 | 18.7 | 18.8 | 18.9 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 | ±0.8 | ±0.4 | ±0.4 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5; 7 ° | 15.7;12 ° | 15.5 | 2 ° | 16.1; 7 ° | 16.2;12 ° | 15.9 | 2 ° | 16.7; 7 ° | 16.8;12 ° | 16.4 | 2 ° | 17.9; 7 ° | 18.2;12 ° | 17.9 | 2 ° | 18.5; 7 ° | 18.8;12 ° | 18.5 | 2 ° | 18.6; 7 ° | 19.0;12 ° | 18.7 | 2 ° | 18.7; 7 ° | 19.0;12 ° | 18.7 | 2 ° | 18.1; 7 ° | 18.6;12 ° | 18.4 |
Beamwidth, Horizontal Tolerance, degrees | ±4.9 | ±2.5 | ±4.1 | ±4.3 | ±2.3 | ±3 | ±6.5 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.2 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 12 | 15 | 17 | 15 | 18 | 18 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 23 | 29 | 32 | 29 | 27 | 26 |
CPR at Boresight, dB | 24 | 24 | 25 | 20 | 21 | 21 | 17 | 15 |
CPR at Sector, dB | 9 | 7 | 8 | 9 | 9 | 8 | 7 | 6 |
Mechanical Specifications
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2880 mm | 113.386 in |
Weight, gross | 72.3 kg | 159.394 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse