AEKT-430
Antenna Enclosure Kit
Specifications
General Specifications
Antenna Type | Antenna enclosure kit |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 199 mm | 7.835 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 9.29 kg | 20.481 lb |
Application Drawing
Click on image to enlarge. |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 620 mm | 24.409 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 1430 mm | 56.299 in |
Weight, gross | 25.46 kg | 56.130 lb |
Weight, net | 19.17 kg | 42.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Antenna enclosure kit |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 199 mm | 7.835 in |
Length | 1100 mm | 43.307 in |
Net Weight, without mounting kit | 9.29 kg | 20.481 lb |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 620 mm | 24.409 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 1430 mm | 56.299 in |
Weight, gross | 25.46 kg | 56.130 lb |
Weight, net | 19.17 kg | 42.263 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse