Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

ASP7A

1-port omni ground plane antenna, 108–512 MHz, 360° HPBW fixed electrical tilt

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal choice for temporary or expendable installations
  • Light duty design
  • Field tunable to desired frequency, cutting chart included

General Specifications

Antenna Type Omni
Band Single band
Color Silver
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radiator Material Brass
RF Connector Interface UHF Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 660.4 mm | 26 in
Net Weight, without mounting kit 0.8 kg | 1.764 lb
Outer Diameter 12.7 mm | 0.5 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 108 – 512 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 108–512
Gain, dBi 2.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 60
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
Input Power per Port, maximum, watts 100

Mechanical Specifications

Wind Speed, maximum 161 km/h (100 mph)

Packaging and Weights

Included U-bolts

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Omni
Band Single band
Color Silver
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radiator Material Brass
RF Connector Interface UHF Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 660.4 mm | 26 in
Net Weight, without mounting kit 0.8 kg | 1.764 lb
Outer Diameter 12.7 mm | 0.5 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 108 – 512 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 108–512
Gain, dBi 2.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 60
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
Input Power per Port, maximum, watts 100

Mechanical Specifications

Wind Speed, maximum 161 km/h (100 mph)

Packaging and Weights

Included U-bolts

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification