B-65B-R1VB
2-port sector antenna, 2x 380-470MHz, 65° HPBW, 1xRET
Features and Benefits
- Antenna solution for TETRA and LTE 450 band
- With Remote Electrical Tilt (RET) functionality
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 500 mm | 19.685 in |
Depth | 180 mm | 7.087 in |
Length | 2002 mm | 78.819 in |
Net Weight, antenna only | 23.7 kg | 52.249 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 380 – 470 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
R1 | R1 | |
Frequency Band, MHz | 380–430 | 430–470 |
RF Port | 1,2 | 1,2 |
Gain, dBi | 13.4 | 13.9 |
Beamwidth, Horizontal, degrees | 68 | 65 |
Beamwidth, Vertical, degrees | 20.1 | 17.9 |
Beam Tilt, degrees | 0–16 | 0–16 |
USLS (First Lobe), dB | 17 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 380–430 | 430–470 |
Gain by all Beam Tilts, average, dBi | 13.2 | 13.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.4 |
CPR at Boresight, dB | 23 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 906.0 N @ 150 km/h (203.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 352.0 N @ 150 km/h (79.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,191.0 N @ 150 km/h (267.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 595 mm | 23.425 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 2260 mm | 88.976 in |
Weight, gross | 36 kg | 79.366 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 500 mm | 19.685 in |
Depth | 180 mm | 7.087 in |
Length | 2002 mm | 78.819 in |
Net Weight, antenna only | 23.7 kg | 52.249 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 380 – 470 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
R1 | R1 | |
Frequency Band, MHz | 380–430 | 430–470 |
RF Port | 1,2 | 1,2 |
Gain, dBi | 13.4 | 13.9 |
Beamwidth, Horizontal, degrees | 68 | 65 |
Beamwidth, Vertical, degrees | 20.1 | 17.9 |
Beam Tilt, degrees | 0–16 | 0–16 |
USLS (First Lobe), dB | 17 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 380–430 | 430–470 |
Gain by all Beam Tilts, average, dBi | 13.2 | 13.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.4 |
CPR at Boresight, dB | 23 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 906.0 N @ 150 km/h (203.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 352.0 N @ 150 km/h (79.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,191.0 N @ 150 km/h (267.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 595 mm | 23.425 in |
Depth, packed | 300 mm | 11.811 in |
Length, packed | 2260 mm | 88.976 in |
Weight, gross | 36 kg | 79.366 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Product Specification
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse