Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

1 Replacement products available
  • RRV4-65D-R6
    12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET. Antenna rear wind loading 880N @ 150km/h

CCV4PX310.11R

12-port sector antenna, 4x 790–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2720 mm | 107.087 in
Net Weight, without mounting kit 54 kg | 119.049 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.
Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–862 880–960 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 15.8 16.4 16.7 16.8 17.4 18.1 18.1
Beamwidth, Horizontal, degrees 73 62 63 66 67 62 64
Beamwidth, Vertical, degrees 8.9 8.1 7.6 7 6.6 5.5 5.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18 18 18 18 18
Null Fill, dB -22 -22 -22 -22 -22 -22 -22
Front-to-Back Ratio at 180°, dB 35 34 33 38 39 39 41
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 250 250 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,085.0 N @ 150 km/h (243.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 380.0 N @ 150 km/h (85.4 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,404.0 N @ 150 km/h (315.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 893.0 N @ 150 km/h (200.8 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 312 mm | 12.283 in
Length, packed 2906 mm | 114.41 in
Weight, gross 78.8 kg | 173.724 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2720 mm | 107.087 in
Net Weight, without mounting kit 54 kg | 119.049 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–862 880–960 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 15.8 16.4 16.7 16.8 17.4 18.1 18.1
Beamwidth, Horizontal, degrees 73 62 63 66 67 62 64
Beamwidth, Vertical, degrees 8.9 8.1 7.6 7 6.6 5.5 5.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18 18 18 18 18
Null Fill, dB -22 -22 -22 -22 -22 -22 -22
Front-to-Back Ratio at 180°, dB 35 34 33 38 39 39 41
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 250 250 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,085.0 N @ 150 km/h (243.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 380.0 N @ 150 km/h (85.4 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,404.0 N @ 150 km/h (315.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 893.0 N @ 150 km/h (200.8 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 312 mm | 12.283 in
Length, packed 2906 mm | 114.41 in
Weight, gross 78.8 kg | 173.724 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Specification

Product Specification