Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DB222-A

1-port omni exposed dipole antenna, 150–158 MHz, 360° HPBW, fixed electrical tilt

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Broad response
  • Weather resistant

General Specifications

Antenna Type Omni
Band Single band
Color Silver
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radiator Material Aluminum
RF Connector Interface N Male
RF Connector Location Bottom
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 3225.8 mm | 127 in
Net Weight, without mounting kit 7.2 kg | 15.873 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 150 – 158 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 150–158
Gain, dBi 5.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 36
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
Input Power per Port, maximum, watts 500

Mechanical Specifications

Wind Loading @ Velocity, maximum 284.7 N @ 100 mph (64.0 lbf @ 100 mph)
Wind Speed, maximum 201 km/h (125 mph)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Omni
Band Single band
Color Silver
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radiator Material Aluminum
RF Connector Interface N Male
RF Connector Location Bottom
RF Connector Quantity, low band 1
RF Connector Quantity, total 1

Dimensions

Length 3225.8 mm | 127 in
Net Weight, without mounting kit 7.2 kg | 15.873 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 150 – 158 MHz
Polarization Vertical

Electrical Specifications

Frequency Band, MHz 150–158
Gain, dBi 5.1
Beamwidth, Horizontal, degrees 360
Beamwidth, Vertical, degrees 36
Beam Tilt, degrees 0
VSWR | Return loss, dB 1.5 | 14.0
Input Power per Port, maximum, watts 500

Mechanical Specifications

Wind Loading @ Velocity, maximum 284.7 N @ 100 mph (64.0 lbf @ 100 mph)
Wind Speed, maximum 201 km/h (125 mph)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification